-
Category
-
I/O
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connector
List of useful search tools
-
Modular Jack/Plug
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge
List of useful search tools
-
Automotive
List of useful search tools
-
Power
List of useful search tools
-
High Speed
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed ApplicationRecommended Applications
-
Smart Appliances
Recently Reviewed ApplicationRecommended Applications
-
PC & Tablet
Recently Reviewed ApplicationRecommended Applications
-
Other Consumer Equipment
Recently Reviewed ApplicationRecommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed ApplicationRecommended Applications
-
Powertrain (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Infotainment (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Connected Cars
Recently Reviewed ApplicationRecommended Applications
-
Automotive Lighting
Recently Reviewed ApplicationRecommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed ApplicationRecommended Applications
-
Industrial Automation
Recently Reviewed ApplicationRecommended Applications
-
Robots
Recently Reviewed ApplicationRecommended Applications
-
Medical
Recently Reviewed ApplicationRecommended Applications
-
Telecommunications/Networking
Recently Reviewed ApplicationRecommended Applications
-
Data Centers
Recently Reviewed ApplicationRecommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed ApplicationRecommended Applications
-
Other Industrial Equipment
Recently Reviewed ApplicationRecommended Applications
-
Office Automation
Recently Reviewed ApplicationRecommended Applications
HIF3BA-26PA-2.54DSA(63)
CL0610-0115-9-63
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- HIF3BA-26PA-2.54DSA(63)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 03, 2024
Product information
- Part No.
- HIF3BA-26PA-2.54DSA(63)
- CL No.
- CL0610-0115-9-63
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 26
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.54 mm
- Contact Pitch
- 2.54 mm
- Connector Length
- 52.3 mm
- Connector Width
- 9.0 mm
- Connector Height
- 27.3 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 31th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Lever-lock
- Key
- Yes
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 15.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 120 PCS
- Pick-up Tape
- Mass
- 7.3 g
- Static Sensitive
- Qty/Box
- 480 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_2DDrawing_0001330186.pdf: 62 KB]
- Drawing (2D) - 日本語 [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_2DDrawing_0001330185.pdf: 58 KB]
- Specification Sheet - English [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_SpecSheet_0001329648.pdf: 149 KB]
- Specification Sheet - 日本語 [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_SpecSheet_0001329647.pdf: 220 KB]
- Certifications (UL) [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_Certifications_UL_0001457539.pdf: 752 KB]
- Certifications (UL/cUL) [HIF3BA-26PA-2.54DSA(63)_CL0610-0115-9-63_Certifications_cUL_0001457540.pdf: 752 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Socket
Socket
Straight
Socket
Socket
Straight
Socket
Socket
Straight
Housing
Housing
Straight
Socket
Socket