Global icon

HIF3BA-34PA-2.54DSA(72)

CL0610-0117-4-72

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HIF3BA-34PA-2.54DSA(72)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • MIL

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • HIF3BA-34PA-2.54DSA(72)
  • CL No.
  • CL0610-0117-4-72
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • MIL
  • Safety Standards
  • Number of Positions
  • 34
  • Rated Current
  • 1.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 200.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • 2.54 mm
  • Contact Pitch
  • 2.54 mm
  • Connector Length
  • 62.5 mm
  • Connector Width
  • 9.0 mm
  • Connector Height
  • 27.3 mm
  • Mounting Style
  • THT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Soldering
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • 500
  • Contact Plating
  • Gold
  • Plating Thickness
  • Housing Color
  • Black
  • Wire Termination Method
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Applicable FPC Cable Thickness (mm)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Locking Style
  • Lever-lock
  • Key
  • Yes
  • Finger Protection
  • Metal Shields
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Tray
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 8.6 g
  • Static Sensitive
  • Qty/Box
  • 400 PCS
  • Cable Color
  • Glow Wire Compliant
  • Remarks
  • Gold flash plating .

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.