![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
A1-18PA-2.54DS(71)
CL0619-0006-0-71
RoHS (EU)2015/863
![](/medias/pic_1509011433287.jpg?context=bWFzdGVyfHByaXZhdGVfc3lzX3VwbG9hZHw4NTE3N3xpbWFnZS9qcGVnfGMzbHpMVzFoYzNSbGNpOXdjbWwyWVhSbFgzTjVjMTkxY0d4dllXUXZhR1l5TDJoaU9TODROems0TURrMU1UUTNNRE00TDNCcFkxOHhOVEE1TURFeE5ETXpNamczTG1wd1p3fDMyOTA5OWQ3NzA3N2VhOWQ2ZmRjZTY4ZDE4ZDQ2ZGQ1MTFkODVkMjdhNWY0ZjgwODY4NmI0MzZkMWRkOTkwOTc)
※ The actual product may differ from the image
- Part No.
- A1-18PA-2.54DS(71)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 03, 2024
Product information
- Part No.
- A1-18PA-2.54DS(71)
- CL No.
- CL0619-0006-0-71
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 18
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.54 mm
- Contact Pitch
- 2.54 mm
- Connector Length
- 22.86 mm
- Connector Width
- 9.0 mm
- Connector Height
- 8.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 31th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Friction
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 120 PCS
- Pick-up Tape
- Mass
- 2.25 g
- Static Sensitive
- Qty/Box
- 600 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [A1-18PA-2.54DS(71)_CL0619-0006-0-71_2DDrawing_0000959508.pdf: 76 KB]
- Drawing (2D) - 日本語 [A1-18PA-2.54DS(71)_CL0619-0006-0-71_2DDrawing_0000802441.pdf: 69 KB]
- Specification Sheet - English [A1-18PA-2.54DS(71)_CL0619-0006-0-71_SpecSheet_0000040158.pdf: 121 KB]
- Specification Sheet - 日本語 [A1-18PA-2.54DS(71)_CL0619-0006-0-71_SpecSheet_0000974589.pdf: 64 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Right angle
Receptacle
Receptacle