-
产品种类
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
Recently Reviewed Application
Recommended Applications
-
智能家电
Recently Reviewed Application
Recommended Applications
-
个人电脑和平板电脑
Recently Reviewed Application
Recommended Applications
-
其他消费类设备
Recently Reviewed Application
Recommended Applications
- 汽车
-
自主汽车
Recently Reviewed Application
Recommended Applications
-
动力系统(汽车用)
Recently Reviewed Application
Recommended Applications
-
信息娱乐系统(用于汽车)
Recently Reviewed Application
Recommended Applications
-
互联汽车
Recently Reviewed Application
Recommended Applications
-
车用照明
Recently Reviewed Application
Recommended Applications
- 工业机械
-
智能电网
Recently Reviewed Application
Recommended Applications
-
工厂生产自动化
Recently Reviewed Application
Recommended Applications
-
机器人
Recently Reviewed Application
Recommended Applications
-
医疗器械
Recently Reviewed Application
Recommended Applications
-
电信/网络
Recently Reviewed Application
Recommended Applications
-
数据中心
Recently Reviewed Application
Recommended Applications
-
轨道交通
Recently Reviewed Application
Recommended Applications
-
其他产业设备
Recently Reviewed Application
Recommended Applications
-
办公自动化
Recently Reviewed Application
Recommended Applications
HIF6-50D-1.27R(20)
CL0630-0006-8-20
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- HIF6-50D-1.27R(20)
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- HIF6-50D-1.27R(20)
- CL No.
- CL0630-0006-8-20
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 50
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 1.27 mm
- Connector Length
- 37.6 mm
- Connector Width
- 7.2 mm
- Connector Height
- 5.5 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 60 PCS
- Pick-up Tape
- Mass
- 4.14 g
- Static Sensitive
- Qty/Box
- 600 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF6-50D-1.27R(20)_CL0630-0006-8-20_2DDrawing_0001147931.pdf: 87 KB]
- Drawing (2D) - 日本語 [HIF6-50D-1.27R(20)_CL0630-0006-8-20_2DDrawing_0001147930.pdf: 86 KB]
- Specification Sheet - English [HIF6-50D-1.27R(20)_CL0630-0006-8-20_SpecSheet_0001147929.pdf: 73 KB]
- Specification Sheet - 日本語 [HIF6-50D-1.27R(20)_CL0630-0006-8-20_SpecSheet_0001147928.pdf: 144 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Right angle
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header