-
제품 카테고리
- I/O
- 規格品
- 基板対ケーブル
-
基板対基板/基板対FPC
便利な検索ツール 一覧
種類別セレクトマップ
-
FPC/FFC
便利な検索ツール 一覧
種類別セレクトマップ
- 高周波同軸コネクタ
- 光コネクタ
- モジュラージャック/プラグ
- 中継コネクタ
- カードコネクタ/ICソケット
- カードエッジコネクタ
- 自動車用コネクタ
- 電源用コネクタ
- 高速伝送対応コネクタ
- 防水コネクタ
-
용도 및 응용
- 소비자
-
스마트폰 및 웨어러블
Recently Reviewed Application
Recommended Applications
-
스마트 가전
Recently Reviewed Application
Recommended Applications
-
PC & 태블릿
Recently Reviewed Application
Recommended Applications
-
다른 소비자 장비
Recently Reviewed Application
Recommended Applications
- 자동차
-
자동 운전 차량
Recently Reviewed Application
Recommended Applications
-
자동차 파워 트레인
Recently Reviewed Application
Recommended Applications
-
차량용 인포테인먼트
Recently Reviewed Application
Recommended Applications
-
코네쿠텟도카
Recently Reviewed Application
Recommended Applications
-
자동차 조명
Recently Reviewed Application
Recommended Applications
- 생산기
-
스마트그리드
Recently Reviewed Application
Recommended Applications
-
FA
Recently Reviewed Application
Recommended Applications
-
로봇
Recently Reviewed Application
Recommended Applications
-
의료기기
Recently Reviewed Application
Recommended Applications
-
텔레콤/네트워크
Recently Reviewed Application
Recommended Applications
-
데이터 센터
Recently Reviewed Application
Recommended Applications
-
철도・건설기계
Recently Reviewed Application
Recommended Applications
-
기타 산업기기
Recently Reviewed Application
Recommended Applications
-
OA기기
Recently Reviewed Application
Recommended Applications
HIF6A-32PA-1.27DSA(71)
CL0631-0303-0-71
RoHS (EU)2015/863
※ Реальный продукт может отличаться от изображения.
- Серийный номер
- HIF6A-32PA-1.27DSA(71)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Нажмите здесь, если вы рассматриваете возможность покупки.*QA Как приобрести
Подробные характеристикиПоследнее обновление February. 07, 2026
Информация по продукту
- Серийный номер
- HIF6A-32PA-1.27DSA(71)
- CL №
- CL0631-0303-0-71
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 32
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.27 mm
- Contact Pitch
- 2.54 mm
- Connector Length
- 28.57 mm
- Connector Width
- 8.0 mm
- Connector Height
- 11.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Yes
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 75 PCS
- Pick-up Tape
- Mass
- 2.74 g
- Static Sensitive
- Qty/Box
- 1500 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Документ
В случаях, когда приложению потребуется высокая надежность, например для автомобильной отпрасли, вы можете связаться с представителем компании, чтобы получить дополнительную информацию.
Catalog
Data Sheet
- Drawing (2D) - English [HIF6A-32PA-1.27DSA(71)_CL0631-0303-0-71_2DDrawing_0000985513.pdf: 151 KB]
- Drawing (2D) - 日本語 [HIF6A-32PA-1.27DSA(71)_CL0631-0303-0-71_2DDrawing_0000806731.pdf: 141 KB]
- Specification Sheet - English [HIF6A-32PA-1.27DSA(71)_CL0631-0303-0-71_SpecSheet_0000401530.pdf: 42 KB]
- Specification Sheet - 日本語 [HIF6A-32PA-1.27DSA(71)_CL0631-0303-0-71_SpecSheet_0000978748.pdf: 63 KB]
Посмотреть подходящие соединители
Серийный номер
Расположение разъема
,
Тип разъема
Straight
Socket
Socket
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle