Global icon

IT12M1-60S-0.8SV

CL0636-5001-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • IT12M1-60S-0.8SV
  • Connector Type
  • Socket
  • Parts
  • Industry Standard
  • Safety Standards

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On March. 06, 2024

Product information
  • Part No.
  • IT12M1-60S-0.8SV
  • CL No.
  • CL0636-5001-0-00
  • Connector Type
  • Socket
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • PCIe Gen.4
  • Transmission Rate
  • 25.0 Gbps
  • Contact Pitch
  • 0.8 mm
  • Mounting Pitch
  • 0.8 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • Mated Height (Max.)
  • Mated Height (STEP)
  • Number of Positions
  • 60
  • Remarks on Number of Positions
  • Floating Design
  • Mating/Unmating Cycles
  • 25
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 1.0 A
  • Rated Voltage (AC)
  • AC 29.9 V
  • Rated Voltage (DC)
  • DC 29.9 V
  • Operating Temperature Max.
  • 65 ℃
  • Operating Temperature Min.
  • -40 ℃
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Plating Thickness
  • Metal Shields
  • Locking Style
  • Housing Color
  • Black
  • PCB Cleaning
  • Positioning Boss
  • Finger Protection
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 500 V Max.
  • Contact Resistance
  • 20.0 mΩ Max.
  • Connector Length
  • 28.8 mm
  • Connector Width
  • 6.87 mm
  • Connector Height
  • 5.6 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Reel
  • Purchase Unit
  • 600 PCS
  • Pick-up Tape
  • Mass
  • 0.912 g
  • Static Sensitive
  • Qty/Box
  • 600 PCS
  • Remarks