Global icon

DF57H-6S-1.2C(15)

CL0666-0103-4-15

RoHS2

  • Part No.
  • DF57H-6S-1.2C(15)
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • DF57H-6S-1.2C(15)
  • CL No.
  • CL0666-0103-4-15
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL
  • Number of Positions
  • 6
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • Contact Pitch
  • 1.2 mm
  • Connector Length
  • 8.3 mm
  • Connector Width
  • 4.6 mm
  • Connector Height
  • 1.2 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Mating/Unmating Cycles
  • Contact Plating
  • Plating Thickness
  • Housing Color
  • Black
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Locking Style
  • Swing-lock
  • Key
  • No
  • Finger Protection
  • Metal Shields
  • Rated Current
  • Rated Voltage (AC)
  • Rated Voltage (DC)
  • Contact Resistance
  • Withstanding Voltage
  • Performance Characteristics
  • USB2.0
  • Transmission Rate
  • 0.48 Gbps
  • UL Style Wire/Cable
  • UL 1571, 10584
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 1000 PCS
  • Pick-up Tape
  • Mass
  • 0.028 g
  • Static Sensitive
  • Qty/Box
  • 40000 PCS
  • Cable Color
  • Glow Wire Compliant
  • Remarks
  • 1000 pieces / pack , Mold : Black .

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.