- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF63M-3P-3.96DS(01)
CL0680-0572-0-01
RoHS2
※ The actual product may differ from the image
- Part No.
- DF63M-3P-3.96DS(01)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DF63M-3P-3.96DS(01)
- CL No.
- CL0680-0572-0-01
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Number of Positions
- 3
- Rated Current
- 12.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 630.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 630.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 3.96 mm
- Contact Pitch
- 3.96 mm
- Connector Length
- 12.62 mm
- Connector Width
- 14.2 mm
- Connector Height
- 9.0 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Yes
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- 10.0 mΩ Max.
- Withstanding Voltage
- 1500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- No
- Mass
- 1.47 g
- Static Sensitive
- Qty/Box
- 1800 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_2DDrawing_0001288779.pdf: 81 KB]
- Drawing (2D) - 日本語 [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_2DDrawing_0001288778.pdf: 76 KB]
- Specification Sheet - English [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_SpecSheet_0001288781.pdf: 76 KB]
- Specification Sheet - 日本語 [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_SpecSheet_0001288780.pdf: 137 KB]
- Product Guidelines - English [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Guideline_0001348611.pdf: 372 KB]
- Product Guidelines - 日本語 [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Guideline_0001223991.pdf: 522 KB]
- Certifications (UL) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Certifications_UL_0001457486.pdf: 437 KB]
- Certifications (TUV) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Certifications_TUV_0001457485.pdf: 1,417 KB]
- Certifications (UL/cUL) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Certifications_cUL_0001457487.pdf: 437 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_3DDrawing_IGES_0001289763I.zip: 196 KB]
- Drawing (3D) (STEP) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_3DDrawing_STEP_0001289763S.zip: 126 KB]
- Foot Print (Allegro) [DF63M-3P-3.96DS(01)_CL0680-0572-0-01_Footprint_Allegro_0001474246.zip: 143 KB] * Member registration is required.* Only for members