
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

DF60-2P-10.16DS(27)
CL0680-3016-4-27
RoHS (EU)2015/863
- Part No.
- DF60-2P-10.16DS(27)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 25, 2025
Product information
- Part No.
- DF60-2P-10.16DS(27)
- CL No.
- CL0680-3016-4-27
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 2
- Rated Current
- 45.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 10.16 mm
- Contact Pitch
- 10.16 mm
- Connector Length
- 22.36 mm
- Connector Width
- 25.0 mm
- Connector Height
- 17.35 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 32nd Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- No
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 3000 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 72 PCS
- Pick-up Tape
- No
- Mass
- 5.96 g
- Static Sensitive
- Qty/Box
- 216 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
- Higher rating current type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_2DDrawing_0001135773.pdf: 137 KB]
- Drawing (2D) - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_2DDrawing_0001135772.pdf: 132 KB]
- Specification Sheet - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_SpecSheet_0001135775.pdf: 172 KB]
- Specification Sheet - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_SpecSheet_0001135774.pdf: 182 KB]
- Product Guidelines - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0000122272.pdf: 472 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0000107813.pdf: 468 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0001195125.pdf: 185 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0001473220.pdf: 4,448 KB]
- Certifications (UL) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_UL_0001457474.pdf: 939 KB]
- Certifications (TUV) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_TUV_0001457473.pdf: 1,454 KB]
- Certifications (UL/cUL) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_cUL_0001457475.pdf: 939 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_3DDrawing_IGES_0001218646I.zip: 117 KB]
- Drawing (3D) (STEP) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_3DDrawing_STEP_0001218646S.zip: 91 KB]
- Foot Print (Allegro) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Footprint_Allegro_0001474225.zip: 144 KB] * Member registration is required.* Only for members