-
Категории
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Приложения
- Потребитель
-
Cмартфон и Носимый
Recently Reviewed Application
Recommended Applications
-
Умная техника
Recently Reviewed Application
Recommended Applications
-
ПК и планшет
Recently Reviewed Application
Recommended Applications
-
Другое потребительское оборудование
Recently Reviewed Application
Recommended Applications
- Автомобильный
-
Автономный автомобиль
Recently Reviewed Application
Recommended Applications
-
Силовой агрегат (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Информационно-развлекательная система (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Подключенные автомобили
Recently Reviewed Application
Recommended Applications
-
Автомобильное освещение
Recently Reviewed Application
Recommended Applications
- Промышленное оборудование
-
Умные сети электроснабжения
Recently Reviewed Application
Recommended Applications
-
Промышленная автоматизация
Recently Reviewed Application
Recommended Applications
-
Роботы
Recently Reviewed Application
Recommended Applications
-
Медицинская
Recently Reviewed Application
Recommended Applications
-
Телекоммуникации/ Связь
Recently Reviewed Application
Recommended Applications
-
Информационные центры
Recently Reviewed Application
Recommended Applications
-
Железнодорожный/ Коммерческий транспорт
Recently Reviewed Application
Recommended Applications
-
Другое промышленное оборудование
Recently Reviewed Application
Recommended Applications
-
Автоматизация офиса
Recently Reviewed Application
Recommended Applications
DF40C-12DP-0.4V(58)
CL0684-4149-9-58
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- DF40C-12DP-0.4V(58)
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 10, 2026
Product information
- Part No.
- DF40C-12DP-0.4V(58)
- CL No.
- CL0684-4149-9-58
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- USB3.1 Gen2, USB2.0, USB3.0, MIPI, SATA, PCIe, null
- Transmission Rate
- 20.0 Gbps
- Contact Pitch
- 0.4 mm
- Mounting Pitch
- 0.4 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 1.5 mm
- Mated Height (Max.)
- 2.0 mm
- Mated Height (STEP)
- 1.5, 2.0 mm
- Number of Positions
- 12
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 30
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- No
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- No
- Positioning Boss
- No
- Finger Protection
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
- 90.0 mΩ Max.
Dimensional Information
- Connector Length
- 3.92 mm
- Connector Width
- 2.97 mm
- Connector Height
- 1.14 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- No
- Mass
- 0.014 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_2DDrawing_0001210086.pdf: 230 KB]
- Drawing (2D) - 日本語 [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_2DDrawing_0000870772.pdf: 288 KB]
- Specification Sheet - English [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_SpecSheet_0001210087.pdf: 72 KB]
- Specification Sheet - 日本語 [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_SpecSheet_0001014369.pdf: 145 KB]
- Product Guidelines - English [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_Guideline_0001442210.pdf: 1,142 KB]
- Product Guidelines - 日本語 [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_Guideline_0001442213.pdf: 1,567 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_3DDrawing_IGES_0001218405I.zip: 198 KB]
- Drawing (3D) (STEP) [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_3DDrawing_STEP_0001218405S.zip: 129 KB]
- Foot Print (Allegro) [DF40C-12DP-0.4V(58)_CL0684-4149-9-58_Footprint_Allegro_0001474291.zip: 145 KB] * Member registration is required.* Only for members
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle