-
产品种类
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
Recently Reviewed Application
Recommended Applications
-
智能家电
Recently Reviewed Application
Recommended Applications
-
个人电脑和平板电脑
Recently Reviewed Application
Recommended Applications
-
其他消费类设备
Recently Reviewed Application
Recommended Applications
- 汽车
-
自主汽车
Recently Reviewed Application
Recommended Applications
-
动力系统(汽车用)
Recently Reviewed Application
Recommended Applications
-
信息娱乐系统(用于汽车)
Recently Reviewed Application
Recommended Applications
-
互联汽车
Recently Reviewed Application
Recommended Applications
-
车用照明
Recently Reviewed Application
Recommended Applications
- 工业机械
-
智能电网
Recently Reviewed Application
Recommended Applications
-
工厂生产自动化
Recently Reviewed Application
Recommended Applications
-
机器人
Recently Reviewed Application
Recommended Applications
-
医疗器械
Recently Reviewed Application
Recommended Applications
-
电信/网络
Recently Reviewed Application
Recommended Applications
-
数据中心
Recently Reviewed Application
Recommended Applications
-
轨道交通
Recently Reviewed Application
Recommended Applications
-
其他产业设备
Recently Reviewed Application
Recommended Applications
-
办公自动化
Recently Reviewed Application
Recommended Applications
MF25S-WRF02-0203
CL0709-0208-6-00
RoHS (EU)2015/863
Not recommemded for new design
- Part No.
- MF25S-WRF02-0203
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Screw
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
Product information
- Part No.
- MF25S-WRF02-0203
- CL No.
- CL0709-0208-6-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Screw
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- Fiber Material
- Ferrule Shape
- Operating Wavelength
- 1310 nm
- Mating/Unmating Cycles
- 500
- Number of Positions
- 2
- Remarks on Number of Positions
- 3
- Contact Plating
- Silver
- Operating Temperature Max.
- 75 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Screw
- Housing Color
- Black
- Shutter
- No
- Shell Material
- Aluminum alloy
- Finish on Shell
- Chrome
- Polishing Type
- Split Sleeve Material
- Zirconia
- Number of Fiber Lines
- 2
- Cable Length
- Cap Material
- Wire Termination Method
- Soldering
- Plating Thickness
Electrical/Optical Specifications
- Return Loss
- Transmission Distance
- Rated Current
- 30.0 A
- Rated Current other
- Contact Resistance
- 3.0 mΩ Max.
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 420.0 V
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 52.96 mm
- Connector Width
- 35.3 mm
- Connector Height
- 35.3 mm
- Cable Outer Diameter
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 31.8 g
- Static Sensitive
- Qty/Box
- 50 PCS
Others
- Remarks
- Recommended Wire Type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [MF25S-WRF02-0203_CL0709-0208-6-00_2DDrawing_0000937109.pdf: 79 KB]
- Drawing (2D) - 日本語 [MF25S-WRF02-0203_CL0709-0208-6-00_2DDrawing_0000532316.pdf: 68 KB]
- Specification Sheet - English [MF25S-WRF02-0203_CL0709-0208-6-00_SpecSheet_0000252737.pdf: 196 KB]
- Specification Sheet - 日本語 [MF25S-WRF02-0203_CL0709-0208-6-00_SpecSheet_0001061842.pdf: 217 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File