- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
MF11BMT-WPC2
CL0709-7035-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- MF11BMT-WPC2
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- MF11BMT-WPC2
- CL No.
- CL0709-7035-0-00
Basic Specifications
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- Fiber Material
- Ferrule Shape
- Operating Wavelength
- nm
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -20 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- RoHS2
- Conforming
- SVHC
- Contact
- Connector Type Details
- Accessory
Mechanical Specifications
- Locking Style
- Bayonet
- Housing Color
- Shutter
- No
- Shell Material
- Zinc alloy
- Finish on Shell
- Nickel
- Polishing Type
- Split Sleeve Material
- Number of Fiber Lines
- Cable Length
- Cap Material
- Metal
- Wire Termination Method
- Plating Thickness
Electrical/Optical Specifications
- Return Loss
- Transmission Distance
- Rated Current
- Rated Current other
- Contact Resistance
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 13.0 mm
- Connector Width
- 23.0 mm
- Connector Height
- 13.0 mm
- Cable Outer Diameter
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
Packaging Specifications
- Packaging Type
- Purchase Unit
- 1 PCS
- Mass
- 10.2 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
- Recommended Wire Type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [MF11BMT-WPC2_CL0709-7035-0-00_2DDrawing_0001248174.pdf: 44 KB]
- Drawing (2D) - 日本語 [MF11BMT-WPC2_CL0709-7035-0-00_2DDrawing_0001248173.pdf: 42 KB]
- Specification Sheet - English [MF11BMT-WPC2_CL0709-7035-0-00_SpecSheet_0001248177.pdf: 52 KB]
- Specification Sheet - 日本語 [MF11BMT-WPC2_CL0709-7035-0-00_SpecSheet_0001248176.pdf: 105 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File