- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
AP105-DF1B-R
CL0901-4507-4-00
Tooling
※ The actual product may differ from the image
- Part No.
- AP105-DF1B-R
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 17, 2022
Product information
- Part No.
- AP105-DF1B-R
- CL No.
- CL0901-4507-4-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 0.0 g
- RoHS2
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
Terminals Supported by the Tool
Part No.
Contact Plating
Scheduled to be discontinued
DF1B-R24F
CL0541-0217-9-00
Tin
Scheduled to be discontinued
DF1B-R26F
CL0541-0218-1-00
Tin
Scheduled to be discontinued
DF1B-R28F
CL0541-0219-4-00
Tin
Scheduled to be discontinued
DF1B-R24FA(06)
CL0541-0261-0-06
Gold
Scheduled to be discontinued
DF1B-R26FA(06)
CL0541-0262-3-06
Gold
Scheduled to be discontinued
DF1B-R28FA(06)
CL0541-0263-6-06
Gold
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-4507-4-61 |
Insulation crimper | 275618 |
CL0901-4507-4-62 |
ID punch | 275619 |
CL0901-4507-4-63 |
anvil | 275620 |
CL0901-4507-4-64 |
Cut off punch | 275753 |
CL0901-4507-4-65 |
Cut off die | 278206 |
CL0901-4507-4-66 |
Shah blade | 275984 |
CL0901-4507-4-67 |
Cut off punchD | 275617 |
CL0901-4507-4-68 |
anvil holder | 0 |