- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
AP105-DF5A-1822S
CL0901-4546-6-00
Tooling
※ The actual product may differ from the image
- Part No.
- AP105-DF5A-1822S
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On November. 10, 2022
Product information
- Part No.
- AP105-DF5A-1822S
- CL No.
- CL0901-4546-6-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 0.0 g
- RoHS2
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
Assembly Information
- Crimp Condition 067600037_DF5A-1822SCF(UL1015)_CC [AP105-DF5A-1822S_CL0901-4546-6-00_CrimpCondition_D144252_en.pdf: 103 KB]
- Tool Instruction Manual ETAD-P0064_AP105_STD_IM_6th.pdf [AP105-DF5A-1822S_CL0901-4546-6-00_ToolInstructionManual_※TAD-P0064_AP105_STD_IM_6th.pdf: 1,405 KB]
- Applicator Parts List AP105-DF5A-1822S_PARTS LIST [AP105-DF5A-1822S_CL0901-4546-6-00_ApplicatorParts_D144380_en.pdf: 55 KB]
Terminals Supported by the Tool
Part No.
Contact Plating
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-4546-6-61 |
Insulation crimper | 276037 |
CL0901-4546-6-62 |
Wire crimper | 275927 |
CL0901-4546-6-63 |
Insulation anvil | 276038 |
CL0901-4546-6-64 |
Wire anvil | 275929 |
CL0901-4546-6-65 |
Cut off punchB | 275756 |
CL0901-4546-6-66 |
Cut off dieB | 278641 |
CL0901-4546-6-67 |
Terminal reformer | 278569 |