- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
AP105-DF59M-2628P
CL0901-4639-5-00
RoHS2
Tooling
※ The actual product may differ from the image
- Part No.
- AP105-DF59M-2628P
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 23, 2024
Product information
- Part No.
- AP105-DF59M-2628P
- CL No.
- CL0901-4639-5-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 5000.0 g
- RoHS2
- Conforming
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
Assembly Information
- Crimp Condition 066700430_DF59M-2628PCF(UL10368_HITACHI)_CC.pdf [AP105-DF59M-2628P_CL0901-4639-5-00_CrimpCondition_D31866_en.pdf: 127 KB]
- Crimp Quality Standard - 日本語 [AP105-DF59M-2628P_CL0901-4639-5-00_CrimpQualityStandard_0000108187.pdf: 95 KB]
- Tool Instruction Manual ETAD-P0064_AP105_STD_IM_6th.pdf [AP105-DF59M-2628P_CL0901-4639-5-00_ToolInstructionManual_※TAD-P0064_AP105_STD_IM_6th.pdf: 1,405 KB]
- Applicator Parts List AP105-DF59M-2628P_PARTS LIST [AP105-DF59M-2628P_CL0901-4639-5-00_ApplicatorParts_D144404_en.pdf: 90 KB]
Terminals Supported by the Tool
Part No.
Contact Plating
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-4639-5-61 |
Insulation crimper | 286897 |
CL0901-4639-5-62 |
Wire crimper | 286902 |
CL0901-4639-5-63 |
Insulation anvil | 286899 |
CL0901-4639-5-64 |
Wire anvil | 286904 |
CL0901-4639-5-65 |
Cut off punch | 286846 |
CL0901-4639-5-66 |
Cut off die | 286979 |