- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
AP-GT21-30/1122SI
CL0901-5236-0-00
Tooling
※ The actual product may differ from the image
- Part No.
- AP-GT21-30/1122SI
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 17, 2022
Product information
- Part No.
- AP-GT21-30/1122SI
- CL No.
- CL0901-5236-0-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 6500.0 g
- RoHS2
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
Terminals Supported by the Tool
Part No.
Contact Plating
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-5236-0-61 |
INSULATION CRIMPER | 287500 |
CL0901-5236-0-62 |
SHIELD CRIMPER | 287501 |
CL0901-5236-0-63 |
WIRE CRIMPER | 287502 |
CL0901-5236-0-64 |
INSULATION ANVIL | 287503 |
CL0901-5236-0-65 |
SHIELD ANVIL | 287504 |
CL0901-5236-0-66 |
WIRE ANVIL | 287505 |
CL0901-5236-0-67 |
CUT OFF PUNCH | 282991 |
CL0901-5236-0-68 |
CUT OFF DIE | 278179 |