Global icon

3530-10/CA-MP(61)

CL0902-2061-2-61

Tooling

※ The actual product may differ from the image
  • Part No.
  • 3530-10/CA-MP(61)
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On September. 17, 2022

Product information
  • Part No.
  • 3530-10/CA-MP(61)
  • CL No.
  • CL0902-2061-2-61
  • Tool Type
  • Cable Clamp Tool
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage
  • Recommended Wire Type
  • Wire Termination Method
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Mass
  • 0.0 g
  • RoHS2
  • Not applicable
  • Remarks
  • Sell only crimper(277378) .