-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
Signal and Power Hybrid, Compact Waterproof Circular Connector BH12 Series
Used for many years for E-Bike battery connection.
Also Ideal for Electric Wheelchair and AGV.

In recent years, the market for E-Bikes (Electric Bicycles) has been expanding rapidly, and a variety of products have been developed to meet market needs. As a result, connection methods for connectors have also changed.
In particular, the connection of drive units is shifting from the conventional method of connecting the cable out of the panel with an in-line connector to the method of connecting connectors inside the application.
Hirose Electric has developed a smaller, high current, power-signal hybrid circular waterproof connector based on our long experience with E-Bikes.
E-Bike Battery Connection Example

Specifications
| Rated Current | Power Contact: 20A Signal Contact: 1A |
| Rated Voltage | Power Contact: 30V AC, 42V DC Signal Contact: 30V AC, 42V DC |
|---|---|
| Operating Temperature | -40 to +105℃ |
| Contact Resistance | Power Contact: 10mΩ Max. Signal Contacct: 15mΩ Max. |
| Withstanding Voltage | 600V AC for 2 min. |
| Insulation Resistance | 1000MΩ Max. (500V DC) |
| Mating Durability | 30 times |
| Waterproof | IPX6, IPX7 |
Variations
Plug:3pos. (Signal: 1pos., Power: 2pos.)
4pos. (Signal: 2pos., Power: 2pos.)
Receptacle: 4pos. (Signal: 2pos., 2pos.)
*If you require 3pos., please use 4pos. with
only a single signal contact.
Applicable Cable
Power: 14-16 AWG (Outer diameter ⌀2.6-3.0mm)
Signal: 22-24 AWG (Outer diameter ⌀1.4-1.6mm)
Features
Compact and Light Weight
Ultra compact and lightweight while supporting 20A high current at the power contact. BH12 contributes to space reduction of the end product.
(Unit: mm)
Plug
BH12WP-3SC (3pos.)*

BH12WP-4SC (4pos.)

Receptacle
BH12WR-4P (Front Mount Type)

BH12WRA-4P (Rear Mount Type)

*The 3pos. plug mates with the 4pos. receptacle.
Space-Saving
The power contact of the receptacle is designed to be connected to the cable at a right angle. This makes it possible to reduce the thickness of the drive unit by shortening the protruding portion of the cable, which tends to be thicker and have a larger bending radius for the power contacts.

Two Types of Panel Mounting
Recommended Panel Thickness: 6-7.5mm
Front Mount Type
(Unit:mm)

Attach receptacle from the front of the panel. Then insert the wired contacts into the receptacle.

Since there is little protrusion from the panel to the inside, it is effective when space inside the panel is limited.
Rear Mount Type

Attach receptacle from the back of the panel.

Can attach pre-assembled cable assemblies to the panel. Additionally, there is no risk of workers removing the screws since they are not visible from the exterior.
Robust Lock Design for Damage Prevention and High Vibratoin Resistance
Lock Supports Both Ends
The locking spring of the double-ended support design prevents cable entanglement, lock deformation and damage during assembly and transportation. BH12 also clears the most demanding tests required for E-Bikes.

Mating Operation

Mating is completed by simply pushing straight in.
Unmating Operation

Pull straight out while pressing on the lock spring.
Termination Tools
|
Tool Name |
Contact Type No. |
Applicable Cable (AWG) Outer Diameter (mm) |
Part No. |
| Applicator for Plug |
Power Contact BH12-SC-213 |
14-16 AWG ⌀2.6-3.0mm |
AP105-BH12-SC-1 |
|
Signal Contact BH12-SC1-213 |
22-24 AWG ⌀1.4-1.6mm |
AP105-BH12-SC1-1 | |
|
Hand Tool for Plug |
Under Development |
||
|
Soldering Base for Receptacle |
Power Contact BH12-P-213 |
14-16 AWG ⌀2.6-3.0mm |
BH12-P-213/SO-MD |
|
Signal Contact BH12-P1-213 |
22-24 AWG ⌀1.4-1.6mm |
BH12-P1-213/SO-MD | |
Applications (Use Case)
Drone, LED Lighting, etc.



