-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
2mm Pitch Crimp Type Wire-to-Board Connector: DF51/DF51K Series

In today's industrial equipment market, there's a growing emphasis on manpower-saving and self-actuation technologies, leading to diverse applications like Cooperative Robots, AGVs, AMRs, and Drones. With various internal wiring methods such as PCB mounting, in-line, and branch types, connectors need to offer high reliability to withstand vibration, shock, and environmental factors.
The DF51/DF51K Series provides a solution with its 2mm pitch Crimp type Wire-to-Board connectors, catering to a range of connection needs. These UL/C-UL certified products feature a center lock and side lock for easy handling and a secure connection. They come in various configurations including straight, right angle, DIP, SMT, in-line, branch, single-row, and double-row, with options for gold plating, tin plating, and potting (resin-filled) to safeguard against water, dust, and other contaminants. Additionally, their high contact lance strength ensures that cables remain secure even during wrenching.
Specifications
Comparison with Other Companies' Products (2mm Pitch, 4-pos. Right Angle Type)
Our product offers a wide range of variations compared to similar products from other companies, providing you with more options for device designs than ever before.
|
HRS DF51 Series |
HRS DF51K Series |
Company A |
Company B |
Company C |
||
| Locking Style |
Side Lock |
Center Lock |
Center Lock |
Center Lock |
Center Lock |
|
| Mounting Style |
DIP |
DIP, SMT |
DIP |
DIP, SMT |
DIP |
|
| Size |
Width |
20.2 |
11.2 |
10.6 |
10.0 |
8.3 |
|
Height |
4.5 |
10.3 |
8.5 |
7 |
7 |
|
|
Mating Length |
14.75 |
14.55 |
14.4 |
18.9 |
11 |
|
| Rated Current |
3A/pin |
3A/pin |
3A/pin |
3A/pin |
2A/pin |
|
| Rated Voltage |
AC/DC 250V max |
AC/DC 250V max |
AC/DC 125V max |
AC/DC 100V max |
AC/DC 250V max |
|
| Operating Temperature |
-55℃ to 105℃ |
-55℃ to 105℃ |
-55℃ to 105℃ |
-55℃ to 85℃ |
-40℃ to 105℃ |
|
| Applicable Wire |
22–30 AWG |
22–30 AWG |
22–30 AWG |
22–26 AWG |
24–30 AWG |
|
| Contact Plating |
Tin, Gold |
Tin, Gold |
Gold |
Tin |
Tin |
|
Features
Ensuring High Reliability with Specialized Safety Structures
Our connectors feature a specialized structure designed to prevent issues such as incorrect mating and disconnection during assembly, as well as problems caused by fretting corrosion during use.
Applicable to Various Secure Designs for a Wide Range of Equipment
◆Incorrect Mating Prevention Key
Includes a mating mark for visual insertion direction confirmation.
◆Positive Lock Design
Prevents unintended disconnections.
◆Resin Sealing Compatibility (Straight Type Only)
Protects against water or dust intrusion in mounting areas. Supports potting resin up to 3mm.
◆105°C Heat Resistance
◆Fretting Corrosion Measurement
Gold plating type prevents fretting corrosion, making it suitable for applications involving vibration or delivering micro current flow.

Side Lock and Center Lock Types Available
Choose between side lock or center lock types based on your board layout pattern, especially when using multiple mounting connectors in depth or lateral directions.
Locking Types Available to Meet PCB Layout Requirements
DF51 Series Side Lock

Effective when mounting in the width direction
DF51K Series Center Lock

Effective when mounting side-by-side
Low Profile Design for Space-saving
The DF51 Series features a side lock design, eliminating the need for additional unlocking space on top of the connector. This contributes to reducing the overall system size.
Side Lock Saves the Unlocking Space on the Top of the Connector


Cable Routing does not Interfere with Unlocking as
the Locks are Located at Two Sides of the Connector

Use of Branch Adapter to Simplify Wiring
The DF51 Series offers a branch adapter variation that allows for current branching, simplifying internal wiring and reducing cable clutter in messy applications.
The Use of the Adapter Allows the Current to Branch

*The shunting balance in actual use varies with the resistance ratio of the branch destination.
Ex. Robot Arm

Enhanced Efficiency with Composite Branch Adapters
Hirose Electric has launched the composite branch adapter for the DF51 Series, which simplifies wiring by enabling branched power and signal connections in a compact form. This adapter combines a branched contact (power source) with an unbranched contact (signal), allowing a single power line to connect multiple sensors, which reduces both wiring and overall costs. Replacing traditional branch circuit boards with this compact adapter decreases equipment size and cost.
The composite branch adapter features a secure spring-lock mechanism for reliable panel mounting, enhancing ease of installation and removal. Additionally, combining standard and composite branch adapters enables multiple branch connections for further wiring efficiency.
Connection to multiple sensors: Only power source wires are branched to save wiring



Crimping Tool Compatibility

The crimping tool used for the DF51 Series is compatible with the DF11 Series. If you already have DF11 Series crimp tools, there's no need to obtain new ones; you can continue using your existing crimp tools.
| AWG | Hand tool | Applicator |
|
22 |
||
|
24-28 |
||
|
*When crimp contact is DF11-EP2428PCF(A) |
*When crimp contact is DF11-EP2428PCF(A) |
|
|
30 |
Materials/Finish/Product Specifications
Material
|
Component |
Material |
Finish, Remarks |
|
|
Housing |
Header contact |
PBT (DF51K Straight : PA66) |
UL94V-0、Black |
|
Socket |
PBT |
UL94V-0、Black |
|
|
Header contact |
Brass |
Tin or Gold plated over nickel under plating |
|
|
Crimp contact |
Phosphor bronze |
Tin or Gold plated over nickel under plating |
|
Characteristic
|
Rated Current |
No. of Pos. |
22 AWG |
24 AWG |
26 AWG |
28 AWG |
30 AWG |
|
|
1 Row |
2 |
3A |
2.5A |
2A |
1A |
0.5A |
|
|
3-7 |
2A |
2A |
|||||
|
2 Row |
4 |
3A |
2.5A |
||||
|
6-30 |
2A |
2A |
1.5A |
||||
|
Rated Voltage |
250V AC/DC |
||||||
|
Operating Temperature |
-55 to +105℃* |
||||||
|
Contact Resistance |
30 mΩ or less (20 mV, 1 mA) |
||||||
|
Withstanding Voltage |
650V AC for 1 min. |
||||||
|
Insulation Resistance |
1,000MΩ Min. (500V DC) |
||||||
|
Mating Durability |
30 times (Sn), 50 times (Au) |
||||||
* Including the temperature rising by current flow.
・Variations: Single row (2 to 7 pos.), Double row (4 to 30pos.), Single row branch (2 to 4,6,7 pos.), Composite branch (4, 10 pos.)
・Applicable cable: 22 to 30 AWG
・RoHS compliant
Application Examples
This product is suitable for a wide range of applications, particularly in industrial equipment, due to its abundant variations, space-saving locking style options, and high reliability features.

Amusement Equipment





