-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
High Contact Reliability with Independent Two-Point Contact Design, 0.5/0.4mm Pitch, 125℃ Heat Resistance
FPC/FFC Connector FH75/FH75M Series for Automotive Applications

In recent years, many automobiles have been equipped with cameras, radars, LiDAR, and other devices to enable advanced driving support systems such as lane departure prevention and automatic emergency braking. These electronic devices are often placed in harsh environments such as near the engine room, which is subject to high temperatures and mechanical vibration. The connectors used in the devices must have high performance. In addition, automotive interior space is growing in important and displays have become increasingly larger and higher definition due to the spread of automated driving. Consequently, compact, high pin count connectors that support the required increase in signals are required.
FH75/FH75M Series supports a high temperature of 125℃ due to the enhanced contact material and design. The high FPC/FFC retention force and 2-point contact design provide high contact reliability.
These connectors have passed severe automotive test conditions to ensure safe use in harsh environments, and as a result have been adopted mainly in sensing devices which require high reliability. Furthermore, the FH75M Series has a narrow pitch of only 0.4mm at a high pin count, making it the ideal FPC/FFC connector for in-vehicle applications, especially display connection.
Features
(1) Heat-resistant up to 125℃. Withstands Automotive Temperatures
The heat-resistant materials and spring used in the contact design minimize deformation due to heat and provides high contact reliability. As a result, FH75/FH75M can be used in a high-temperature environment of 125℃.
We have conducted strict tests required for automotive devices including temperature cycle tests (-40 to +125℃, 1,000 cycles) and heat resistance tests (125℃ for 1,000 hours) and verified that there are no problems.
| Item | Test Methods | Requirements | |
| Mechanical Characteristics | Vibration | Frequency 10 to 55Hz, Half amplitude 0.75mm, 10 cycles in 3 axial directions. |
1. No electrical discontinuity, 1μs min. 2. Contact resistance 3. Appearance |
| Shock | 981m/s2, 6ms pulse duration 3 times in 3 axials and both directions. | ||
| Environmental Characteristics |
Temperature Cycle | Temperature -55→+15 to +35→+125→+15 to +35℃ Time 30→2 to 3→30→2-3 min. 1,000 cycles. |
1. Contact resistance 2. Insulation resistance 3. Appearance |
| Moisture Resistance | Exposed at 60±2℃, Relative humidity 90-95%, 1,000h. | ||
| Temperature Humidity Test | Exposed at -10 to +65℃, Relative humidity 90-96%, 10 cycles for 240h. | ||
| Dry Heat | Exposed at 125±2℃ for 1,000h. | 1. Contact resistance 2. Appearance |
|
| Cold | Exposed at -55±3℃ for 1,000h. | ||
| Sulfur Dioxide (JIS C 60068-2-42) |
Exposed at 40±2℃, Relative humidity 80±5%, 25±5ppm. for 96h. | ||
| Hydrogen Sulfide (JIS C 60068-2-43) |
Exposed at 40±2℃, Relative humidity 80±5%, 10-15ppm. for 96h. | ||
(2) High Contact Reliability
■ Independent Two-Point Contact Design
The two-point independent spring contact design reduces contact failure. For example, if a contact failure occurs due to dust intrusion on one contact, the other contact will not be affected and maintain a secure connection. This ensures high contact reliability.

■ FPC/FFC High Retention Force
FPC/FFC with tabs on both sides of the mated portion can be used with FH75/FH75M. The tall side-catches securely hold the FPC/FFC tabs. Retention force is higher than the competitor’s products and it can be used safely even in an environment affected by vibration.

(3) Incomplete Mating Prevention
One of the causes of contact failure is incomplete mating of the FPC/FFC. The tabbed FPC/FFC used in FH75 allows visible inspection of the insertion status from the notched portion of the actuator to prevent incomplete mating, the cause of contact failure.

Specifications
| Rated Current | FH75 :0.5A FH75M:0.4A |
| Rated Voltage | 50V AC/DC |
|---|---|
| Contact Resistance |
50mΩ Max. *Includes FPC/FFC conductor resistance (L=8mm) |
| Insulation Resistance | 500MΩ Min. (100V DC) |
| Withstanding Voltage | 150V AC for 1min. |
| Operating Temperature | -40℃ to +125℃ |
| Mating Durability | 20 times |
- Supports MIPI D-PHY 1.1 (1.5Gbps)
- Supports eDP 1.3 (5.4Gbps)
- RoHS product
- No. of Pos.:
FH75 10, 30, 40, 50, 60 and 68 pos. (Planned for Development: 8, 15 and 80pos.)
FH75M 100 and 120pos. (Planned for Development: 80pos.)
Applications
The FH75/FH75M Series, which has high heat resistance and a two-point contact design to provide the high reliability required for automobiles, can be used for LiDAR, automotive cameras, car navigation/audio systems, and other industrial equipment with a harsh operating environment.
Click Here for Other Recommended Connectors for Autonomous Driving.
*In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
*Not for use in powertrain applications.





