
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

Supports High Speed Differential Signals Up to 56Gbps NRZ/112Gbps PAM4
IT14 Series: Low Profile BGA Mezzanine Connector
Second Source Licensed Product for the OAM Connector

The IT14 Series is the officially licensed second source product for “Mirror Mezz” by Molex (Headquarters: United States) *1.
Mirror Mezz is used as the board-to-board connector for the OCP*2 Accelerator Module (OAM, OCP Accelerator Module) and in chipset connection such as ASICs (Application Specific Integrated Circuit) and GPUs (Graphics Processing Unit) from leading manufacturers. Further demand is expected in the future, and a stable supply of the Mirror Mezz is essential. Hirose released the IT14 Series to meet these needs.
*1 Molex and Mirror Mezz are registered trademarks of Molex, LLC in the United States and/or other countries.
*2 Open Compute Project: A community of engineers who design and deliver the most efficient server, storage and data center hardware for scalable computing, launched in April of 2011 by Meta (formerly known as Facebook).
OCP Accelerator Module (OAM) Usage Example

Specifications
Rated Current |
1.2A |
Rated Voltage |
30V AC/DC |
---|---|
Operating Temperature | -55 to +105℃ |
Contact Resistance |
30mΩ MAX. (Includes conductor resistance.) |
Insulation Resistance | 500V DC for 1min. |
Withstanding Voltage | 1000MΩ (500V DC) |
Mating Durability | 100 times |
- Cross mates with Molex’s Mirror Mezz.
- No. of Pos. : 688pos.
Features
Low Profile Hermaphroditic Design Reduces Board Design Time
The low profile design with a stacking height of 5mm is ideal for connecting accelerator modules. In addition, the hermaphroditic interface reduces the number of board design steps.


Contact Design Enables High Speed Transmission
Unique contact design and contact arrangement enables superior high speed transmission.
Stub-less Design

The 2-point contact design minimizes stubs from the contact to achieve low reflection characteristics.
Impedance Matching (92Ω Target)

Pitch differs from contact portion and mounted portion for impedance optimization.
Reduced Cross Talk

The high speed differential and ground contacts are placed alternately in each row to eliminate cross talk.
Contact Protection Design
Protective housing that encapsulates the contact tips prevents warping during mating.
