-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
Ideal for in-vehicle infotainment, advanced driving systems, and battery applications. Supports
Compact, Heat/Vibration Resistant Board-to-Wire Connector – KM32A Series

Infotainment systems (IVI) and advanced driving systems (ADAS) are constantly evolving to enhance safety, comfort, and the driving experience. As vehicles become more electric, battery density increases, demanding more advanced specifications for electronic components, all while requiring smaller sizes.
In response, Hirose Electric has introduced the KM32A Series, a compact, heat- and vibration-resistant board-to-wire connector for internal connections.
The KM32A Series meets automotive-grade standards, offering 125°C heat resistance, compatibility with 0.3 to 0.5 sq (AWG 20 to 22) cables, and high vibration resistance. It complies with the “GMW3191” standard for low-voltage connectors, making it ideal for various applications such as automotive displays, ADAS sensors and cameras, batteries, lights, and switches.
Product Specifications
| Rated Current | 5A(22 AWG) |
|---|---|
| Rated Voltage | 60V AC/DC |
| Operating Temperature Range | -40°C to +125°C (including temperature rise due to energization) |
| Contact Resistance | 25mΩ or less |
| Withstand Voltage | 1,000V AC for 1 minute |
| Insulation Resistance | 1,000MΩ or more(500V DC) |
| Number of Insertions and Withdrawals |
10 times |
| Insertion and Removal Force | Max. 75N |
Number of Cores: 2, 3, 4, 5, 6, 7, 8, 9, 10 (straight, right-angled)
Applicable Wires: 0.3 to 0.5 sq (AWG 20 to 22 cable)
RoHS Compliant
Features
Automotive-Quality Connector with 125°C Heat and Vibration Resistance
The KM32A Series has passed rigorous automotive tests, including a thermal shock test (-40°C to 125°C, 1,000 cycles) and a combined environment test (-40°C to 125°C/10 to 1,000Hz, 3.1 Grms). Its unique contact structure ensures continuous reliability under driving vibrations.
Compact and Space-Saving Design
Compatible with 0.3 to 0.5 sq (AWG 20 to 22) cables, this small 0.5-type connector is versatile for various applications, including infotainment systems (IVI), ADAS, batteries, and lights.

Straight Type (for 2-core)

Right-Angle Type (for 2-core)

| Number of Cores | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
|---|---|---|---|---|---|---|---|---|---|
| Dimension A(mm) | 7.5 | 9.5 | 11.5 | 13.5 | 15.5 | 17.5 | 19.5 | 21.5 | 23.5 |
Pursuing Connection Reliability and Meeting Various Automotive Standards
The design meets the GMW3191 standard for low-voltage automotive connectors and the ADM-F-0006 vibration test standard, ensuring durability in automotive conditions.
Unique Contact Structure for High Vibration Resistance
A single contact spring presses against the terminal to maintain strong vibration resistance, supporting a tensile/pry strength of up to 75N.

Comparison Table with Similar Series for Automotive Use
About Connectors
| Series Name | KM32 Series | KM32A Series | |
|---|---|---|---|
| Shape | ![]() |
![]() |
|
| Variation | Horizontal Right Angle |
1 row: 2 to 8 cores 2 rows: 12 to 24 cores |
1 row: 2 to 10 cores |
| Vertical | 1 row: 2 to 10 cores 2 rows: 16 cores |
1 row: 2 to 10 cores | |
| Size (X, Y, Z, for 2-core) |
8.1mm x 5.8mm x 13.35mm | 8.0mm x 6.45mm x 12.4mm | |
| Volume (for 2-core) | 627mm³ | 639mm³ | |
| Operating Temperature Range | -40℃~+85℃ | -40℃~+125℃ | |
| Connector Insertion Force | 0.79kgf | 0.61kgf | |
| Insertion Force Between Terminal and Housing |
0.77kgf | 0.24kgf | |
| Terminal Tensile Strength | 5.53kgf | 7.04kgf | |
| Locking Strength | 6.23kgf | 9.53kgf | |
| Clashing Noise | 58dB | 64.2dB | |
| Conforming Wire | AWG 20(0.3 sq) | AWG 20~22(0.3~0.5 sq) | |
Connector Terminals
| Series Name | KM32 Series | KM32A Series |
|---|---|---|
| Shape | ![]() |
![]() |
| Structure of Spring | ![]() Left/Right Contact Structure |
![]() Vertical Contact Structure |
| Size (X, Y, Z, for 2-core) | 1.1mm x 1.26mm x 8.05mm | 1.3mm x 1.5mm x 7.85mm |
| volume | 11.15mm³ | 15.3mm³ |
| Rated Current | 3A | 5A |
| Crimp Strength | Average 7.3kgf | Average 10.7kgf |










