-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
Quality High Power Guaranteed Even in the Temperature/Vibration Environment of the Engine Room: -40 to 125 ℃
ZE05/ZE064W Series for Automotive Applications

The spread of HEVs and EVs has led to a rapid increase in vehicle electrification. The automotive connector series ZE05/ZE064W is used in electronic control units (ECUs) that electronically control various in-vehicle applications and in automotive electrical equipment such as converters, inverters, and batteries.
This product was developed with the durability and reliability to withstand the heat and vibration conditions in automobiles. It has high heat resistance (-40 ℃ to 125 ℃) due to optimization of its materials and design, and high vibration resistance due to the unique contacts. The ZE05 Series is recommended for use inside vehicles, and the waterproof ZE064W Series is recommended for external use.

Product Specifications
Standard Characteristics
| Rated Current | 5A (Mono-pole)/ 2A (24pos.) |
|---|---|
| Rated Voltage | 60AC/ DC |
| Withstanding Voltage |
1000V AC for 1 min. |
| Insulation Resistance |
100MΩ Min. (500 V DC) |
| Operating Temperature |
-40 to +125℃ |
| Mating Durability | 30 times |
Applicable Cable
ZE05 Series:20-22 AWG (0.3-0.5sq)
ZE064W Series:20-22 AWG (0.3-0.5sq), Ø1.4-1.7mm Wire Diameter
Features
Heat Resistance up to 125℃ for Engine Room Temperature Coverage
We have conducted rigorous tests required for automotive products, including thermal shock testing (-40 to 125℃for 3,000 cycles), and have verified that there are no issues.
Withstands Continuous Vibration During Engine Operation and Driving
High vibration resistance is achieved by adopting a spring that suppresses vibration from the outside and a 3-point contact design. The combined vibration test at 125 ℃ for 300 hours confirms there is no change in the contact resistance.

Original Waterproof Design Meets IP67/IP69K Standards (ZE064W Series Only)
The internal automotive connector ZE05 Series can be combined with this compact and waterproof connector for automotive interface, which makes this combination ideal for all circumstances including when waterproof performance is required.

Applications (Use Case)
ZE05 Series Handling Instructions
Connector ZE05 Series for On-Board and Industrial Equipment

Highly reliable connector with high heat resistance (-40°C to 125°C) and high vibration resistance.
Highly versatile and can be used at any connection point.
Chapter of Implementation
Introducing the mounting method on the board side (reflow mounting)
Chapter of Harness Work
Introducing proper harness work on the harness side
Chapter of Repair Work
Introducing proper repair work for crimped wires
※In cases where the application will demand a high level of reliability, such as automotive,
please contact a company representative for further information.


