Global icon

Results: 1 Products

Applied Facets

  • Keyword:FX23L-80P-0.5SV10 
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
    • 10.0 mm
    • Mated Height (Max.)
    • 10.0 mm
    • Mated Height (STEP)
    • 10.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 33rd Non-Contained
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products