
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

1.85mm-AT Series Scheduled to be discontinued
1.85mm Coaxial Connectors IEC Standard Compliant/Fixed Attenuator
Features
1.85mm Coaxial Connectors IEC Standard Compliant/Fixed Attenuator
1. Fixed Attenuators Supporting 0 to 67GHz
(0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 20dB)
2. Small Size, Light Weight
3. Unique internal spring connection for robustness and excellence impedance matching even with temperature change.
4. Low V.S.W.R. & High Reliability
5. IEC Standard Compliant 1.85mm Coaxial Actuator (IEC 61169-32)
Specifications
- Connector Type
- Adapter
- Parts
- Attenuator
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 67.0 GHz
- V.S.W.R.
- Sensitivity
- Attenuation
- 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- 1.85mm
- Type 2 Mating Face Connector
- 1.85mm
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 500
- Operating Temperature Max.
- 65 ℃
- Operating Temperature Min.
- -10 ℃
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.