Global icon

2.92mm-AT Series Scheduled to be discontinued

2.92mm Coaxial Connectors MIL Standard Compliant/Attenuators


Features

2.92mm Coaxial Connectors MIL Standard Compliant/Attenuators

1. Fixed Attenuators Supporting 0 to 40GHz
   (0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 20dB)
2. Small Size, Light Weight
3. Unique internal spring connection for robustness
  and excellence impedance matching even with temperature change.
4. Low V.S.W.R.& High Reliability
5. MIL Compliant (MIL-STD-348B)
 2.92mm Coaxial Attenuator

  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 40.0 GHz
  • V.S.W.R.
  • 1.4, 1.45 Max.
  • Sensitivity
  • Attenuation
  • 3.0, 6.0, 10.0, 20.0 dB
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • 2.92mm
  • Type 2 Mating Face Connector
  • 2.92mm
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • 500
  • Operating Temperature Max.
  • 65 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.