

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

BF4-IR2 Series
Ultra Small AOC, 0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector
Features
Ultra Small AOC
0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector
1. Mating Durability of 1,000 Cycles
2. Built-in LED for Connection Confirmation
3. High Flexibility 2 Core Fiber
4. Low Power Consumption
Specifications
- Connector Type
- Plug, Receptacle
- Parts
- Industry Standard
- Generic Type
- Cable Assembly
- No, Yes
- Cable Length
- 1000, 2000, 3000, 4000, 5000 mm
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Mating/Unmating Cycles
- 1000
- Recommended Optical Fiber
- Return Loss
- Attenuation
- Insertion Loss
- Fiber Material
- Silica glass
- Operating Wavelength
- 850 nm
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.