

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

BF4M Series Recommended
Optical Active Connectors
Features
Optical Active Connector
1. Optical transmissions achieved by simplified electrical connections
2. High speed signal transmissions with no EMI noise
3. Highly flexible optical fibers
4. Long-distance, high speed and high quality signal transmissions
5. Low power consumption
6. Space-saving and low profile design with 1.5mm height
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle
- Parts
- Industry Standard
- Generic Type
- Cable Assembly
- No, Yes
- Cable Length
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Mating/Unmating Cycles
- 50
- Recommended Optical Fiber
- Return Loss
- Attenuation
- Insertion Loss
- Fiber Material
- Silica glass
- Operating Wavelength
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.