-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BK19 Series Recommended
0.3mm Pitch, 0.5mm Stacking Height, 1.2mm Width, Ultra Low Profile and Narrow Width Hybrid FPC to Board Connector
Features
0.3mm Pitch, 0.5mm Stacking Height, 1.2mm Width,
Ultra Low Profile and Narrow Width Hybrid FPC to Board Connector
1 Ultra-low profile and narrow width
- 0.3mm Pitch, 1.2mm width
- 0.5mm Stacking height
2 Fully armored design to prevent housing damage
3 Dimpled lock contact design enables high extraction force
4 Easy Mating with Wide Self-Alignment Range
- Pitch direction: ±0.3mm
- Width direction: ±0.3mm
5 Insert-molded plug and receptacle design
- Prevents solder wicking
- Connector Type
- Plug, Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.3 mm
- Mounting Pitch
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 0.5 mm
- Mated Height (Max.)
- 0.6 mm
- Mated Height (STEP)
- 0.6 mm
- Number of Positions
- 6
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 10
- Mounting Style
- SMT
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 5.0 A
- Rated Current other
- 0.3 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Voltage (DC) other
- DC 30.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.