BNC Series
BNC Type Coaxial Connectors
Features
BNC Coaxial Connector
1. 50Ω Impedance Matching Type, Coaxial Connector
2. Bayonet Lock Type
3. Applicable Cable
Compatible with coaxial cables having an outer diameter from ø3 to ø8
4. Applicable Standards
MIL-C-39012
IEC 60169-16
JIS C 5411
Previously registered on the Ministry of Defense specifications document DSP C 6206 (abolished in 2001).
5. RoHS2 Compliant
Specifications
- Connector Type
- Plug, Receptacle, Jack, Adapter, Others, Accessory
- Parts
- Generic Type
- BNC
- Industry Standard
- MIL, JIS
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 1.0, 1.6, 2.0, 4.0 GHz
- V.S.W.R.
- 1.2, 1.3 Max.
- Number of Positions
- Mating/Unmating Cycles
- 500, 1000, 5000
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle, Angled
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- 1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, 1.5D-QEV, 1.5D-QEW, 3C-2T, 3C-2V, 3C-2W, 5D-2V, RG-178B/U, RG-196A/U, RG-55/U, RG-58/U
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 60, 85, 90 ℃
- Operating Temperature Min.
- -55, -40, -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- BNC_Plug, BNC_Jack
- Type 2 Mating Face Connector
- BNC_Plug, BNC_Jack
- Return Loss
- Connector Type Details
- Accessory, Plug receptacle
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [BNC_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members