BNC-TM Series
BNC Coaxial Connector / Non-Reflective Terminator
Features
BNC Coaxial Connector / Non-Reflective Terminator
1. 50Ω Impedance Matching Type, Coaxial Connector
2. Bayonet Lock Type
3. Applicable Cable
Compatible with coaxial cables having an outer diameter from ø3 to ø8
4. Applicable Standards
MIL-C-39012
IEC 60169-16
JIS C 5411
Previously registered on the Ministry of Defense specifications document DSP C 6206 (abolished in 2001).
5. RoHS2 Compliant
Specifications
- Connector Type
- Plug, Jack
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 2.0, 3.0 GHz
- V.S.W.R.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- BNC
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- Operating Temperature Max.
- 65 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.