BWA Series
Conversion Adapter
Features
Conversion Adapter
1. Use to connect different types of connectors.
2. Wide variety.
3. RoHS2 Compliant
Specifications
- Connector Type
- Adapter
- Parts
- Generic Type
- SMA, BNC, MMCX, N, S, ML51, W.FL2, FL, N(75), PO(ST), UM, POD, PO51, C15 NF
- Industry Standard
- MIL, JIS, IEC
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0, 75.0 Ω
- Frequency (Max.)
- 1.0, 2.0, 3.0, 4.0, 6.0, 8.0, 10.0, 12.0, 12.4, 18.0 GHz
- V.S.W.R.
- 1.05, 1.1, 1.2, 1.25, 1.3 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 100, 200, 500, 1000, 10000
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 65, 85, 125 ℃
- Operating Temperature Min.
- -55, -40, -30, -25, -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- N_Plug, S_Jack, S_Plug, BNC_Jack, BNC_Plug, N_Jack, N, S, BNC, SMA_Jack, SMA_Plug, SMA, UM_Plug, PO(ST)_Plug, PO(ST)_Jack, N(75)_Jack
- Type 2 Mating Face Connector
- BNC_Jack, SMA_Jack, SMA_Plug, UM_Jack, SMA, POD_Plug, POD_Jack, SSMA, PO51_Plug, MMCX, ML51_Jack, MCX, SMP, FL_Plug, ML51_Plug, FL_Jack, C15 NF_Plug, W.FL2_Jack, W.FL2_Plug
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.