

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

DF1 Series
2.5mm Pitch Connectors for Discrete Wire Connection
Features
2.5 mm Pitch Connector for Discrete Wire Connection
1. Board Mounting Height (Crimping Type)
2. Insulation Displacement Area Protected by Protector (ID Type)
3. Easy Connection by Easy Tool (ID Type)
4. Intermediate Connection Possible (ID Type)
1. Board Mounting Height (Crimping Type)
2. Insulation Displacement Area Protected by Protector (ID Type)
3. Easy Connection by Easy Tool (ID Type)
4. Intermediate Connection Possible (ID Type)
Specifications
- Connector Type
- Contact, Socket, Header, Accessory
- Parts
- Protector
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 2.5 mm
- Contact Pitch
- 2.5 mm
- Connector Length
- 7.5, 8.0, 10.0, 10.5, 12.5, 13.0, 15.0, 15.5, 17.5, 18.0, 20.0, 20.5, 22.5, 23.0, 25.0, 25.5, 27.5, 28.0, 30.0, 30.5, 32.5, 33.0, 35.0, 35.5, 37.5, 38.0, 40.0, 40.5, 42.5, 43.0, 45.0, 47.5, 48.0, 52.5, 53.0, 55.0 mm
- Connector Width
- 6.0, 10.5 mm
- Connector Height
- 6.0, 7.5, 9.7, 10.7, 12.2 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold, Tin
- Plating Thickness
- 0.2, 1.0 μm
- Housing Color
- Light Brown
- Wire Termination Method
- Crimping, IDC
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 24, 26, 28
- Recommended Max. Wire Size (AWG)
- 24, 26, 28
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 80, 85 ℃
- Operating Temperature Min.
- -30 ℃
- Panel Mounting Style
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.