Global icon

DF13 Series

[SignalBee™] 1.25mm Pitch Miniature Crimping Connectors (UL Certified)


Features

[SignalBee™]

1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

1. Compact Size
2. Multi-contact
3. Pick & Place Mounting
4. Achieve Basic Functionality at a Small Size
5. UL Certifled


SignalBee special page

SignalBee

SignalBee, a sister brand to our power cable brand EnerBee, is your solution for signal cable connector.

  • Connector Type
  • Header, Socket, Contact
  • Parts
  • Cable Assembly
  • No, Yes
  • Industry Standard
  • Safety Standards
  • UL
  • Number of Positions
  • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
  • Rated Current
  • 1.0, 2.5 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 150.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 150.0 V
  • Rated Voltage (DC) other
  • Number of Rows (Interface)
  • 1, 2
  • Mounting Pitch
  • 1.25 mm
  • Contact Pitch
  • 1.25 mm
  • Connector Length
  • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
  • Connector Width
  • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
  • Connector Height
  • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
  • Mounting Style
  • SMT, THT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Soldering
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight, Right angle
  • Mating/Unmating Cycles
  • 30, 50
  • Contact Plating
  • Gold, Tin
  • Plating Thickness
  • 0.2, 0.76, 1.0 μm
  • Housing Color
  • Beige
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 30, 32
  • Recommended Max. Wire Size (AWG)
  • 26, 30
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Applicable FPC Cable Thickness (mm)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.