-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DF1B Series
[SignalBee™] 2.5mm Pitch Connector for Discrete Wire Connection (UL/CSA Standard Certified Product)
Features
[SignalBee™]
2.5mm Pitch Connector for Discrete Wire Connection (UL/CSA Standard Certified Product)
1. Wide Variety
Specifications
- Connector Type
- Header, Plug, Socket, Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
- Rated Current
- 0.5, 3.0, 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1, 2
- Mounting Pitch
- 2.5 mm
- Contact Pitch
- 2.5 mm
- Connector Length
- 5.0, 7.5, 8.9, 10.0, 11.4, 12.5, 12.9, 13.5, 13.9, 15.0, 15.4, 16.0, 16.4, 17.2, 17.5, 17.9, 18.5, 18.9, 19.7, 20.0, 20.4, 21.0, 21.4, 22.2, 22.5, 22.9, 23.5, 23.9, 24.7, 25.0, 25.4, 26.0, 26.4, 27.5, 27.9, 28.5, 28.9, 29.7, 30.0, 30.4, 31.0, 31.4, 32.2, 32.5, 32.9, 33.5, 33.9, 34.7, 35.0, 36.4, 37.2, 37.5, 38.9, 39.7, 40.0, 41.4, 42.2, 42.5, 43.9, 44.7, 45.0, 46.4, 47.2, 47.5, 48.9, 51.4, 52.5 mm
- Connector Width
- 5.7, 8.6, 11.5, 12.5, 18.5 mm
- Connector Height
- 4.4, 5.7, 6.0, 8.0, 8.1, 8.5, 8.6, 8.7, 9.5, 10.5, 11.2, 12.3, 12.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 30, 50
- Contact Plating
- Gold, Tin
- Plating Thickness
- 0.2, 1.0 μm
- Housing Color
- White
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 20, 24, 28, 30
- Recommended Max. Wire Size (AWG)
- 22, 24, 28, 30
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Snap-in
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- In-line plug
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [DF1B_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members
