- 
			Category
			
- 
										I/O Connectors
										
List of useful search tools
    
     - 
										Standard Products
										
										
List of useful search tools
    
     - 
										Wire-to-Board
										
										
List of useful search tools
    
     - 
										Board-to-Board, Board-to-FPC
										
 - 
										FPC/FFC Connectors
										
										
List of useful search tools
    
     - 
										RF/Coaxial
										
										
List of useful search tools
    
     - 
										Fiber Optic Connectors
										
										
List of useful search tools
    
     - 
										Modular Connectors / Ethernet Connectors
										
										
List of useful search tools
    
     - 
										Wire-to-Wire
										
										
List of useful search tools
    
     - 
										IC Card/IC Socket
										
										
List of useful search tools
    
     - 
										Card Edge Connectors
										
										
List of useful search tools
    
     - 
										Automotive Connectors
										
										
List of useful search tools
    
     - 
										Power Connectors
										
										
List of useful search tools
    
     - 
										High Speed Connectors
										
										
List of useful search tools
    
     - 
										Sealed connector
										
										
List of useful search tools
    
     
 - 
										I/O Connectors
										
 - 
			Applications
			
- Consumer
 - 
									Smartphone & Wearable
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Smart Appliances
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									PC & Tablet
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Consumer Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Automotive
 - 
									Autonomous Car
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Powertrain (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Infotainment (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Connected Cars
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Automotive Lighting
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Industrial Machinery
 - 
									Smart Grid
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Industrial Automation
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Robots
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Medical
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Telecommunications/Networking
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Data Centers
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Rail/Commercial Vehicles
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Industrial Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Office Automation
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 
 
	        
DF4 Series Not recommemded for new design
2mm Pitch Connectors Directly Mounted On Board
Features
2 mm Pitch Connector Directly Mounted on Board
1. Cost Saving for Header
2. Miniature and Multiple Contacts
Board mounting height : 4.3mm (Crimping Single row )
Maximum contact number : 28 contacts (Crimping Double row )
3. Board Pre-fixed Mechanism
					Specifications
				- Connector Type
 - Plug, Contact
 - Parts
 - Cable Assembly
 - No
 - Industry Standard
 - Safety Standards
 - Number of Positions
 - 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32
 - Rated Current
 - 3.0 A
 - Rated Current other
 - Rated Voltage (AC)
 - AC 250.0 V
 - Rated Voltage (AC) other
 - Rated Voltage (DC)
 - DC 250.0 V
 - Rated Voltage (DC) other
 - Number of Rows (Interface)
 - 1, 2
 - Mounting Pitch
 - 2.0 mm
 - Contact Pitch
 - 2.0 mm
 - Connector Length
 - 4.5, 4.8, 6.5, 6.8, 8.5, 8.8, 10.5, 10.8, 12.5, 12.8, 14.5, 14.8, 16.5, 16.8, 18.5, 18.8, 20.5, 20.8, 22.5, 22.8, 24.5, 24.8, 26.5, 26.8, 28.5, 28.8, 30.5, 30.8, 32.8 mm
 - Connector Width
 - 2.8, 5.0 mm
 - Connector Height
 - 4.2, 4.3 mm
 - Mounting Style
 - THT
 - Mounting Side
 - Standard on-Board
 - PCB Stabilizing Feature
 - Staggered Lead
 - Recommended PCB Thickness
 - 1.6 mm Max.
 - Connector Orientation
 - Straight
 - Mating/Unmating Cycles
 - Contact Plating
 - Tin
 - Plating Thickness
 - Housing Color
 - Black
 - Wire Termination Method
 - Crimping
 - Recommended Wire Type
 - Discrete wire
 - Recommended Min. Wire Size (AWG)
 - 28
 - Recommended Max. Wire Size (AWG)
 - 24
 - Recommended Min. Wire Size (mm²)
 - Recommended Max. Wire Size (mm²)
 - Applicable FPC Cable Thickness (mm)
 - Operating Temperature Max.
 - 85 ℃
 - Operating Temperature Min.
 - -30 ℃
 - Panel Mounting Style
 - Mounting direction
 - Floating Range(XY)(mm)
 - Effective Mating Length(Z)(mm)
 - Connector Type Details
 
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [DF4_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members