-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DF63W Series Recommended
[EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies
Features
[EnerBee™]
3.96mm pitch compact waterproof connectors for internal power supplies
1. Max current of 14A
2. Compact shape designed for wiring through narrow areas
3. IP67 Rated
4. Simplified wire insertion
5. Positive lock structure
6. Compatible with a wide variety of cables
7. Mis-mating prevention with color and guide key options
Video list
Specifications
- Connector Type
- Plug, Socket, Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Number of Positions
- 2, 3, 4
- Rated Current
- 12.0, 13.0, 14.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 630.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 630.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1, 2
- Mounting Pitch
- Contact Pitch
- 3.96 mm
- Connector Length
- 11.66, 13.16 mm
- Connector Width
- 22.0, 37.96 mm
- Connector Height
- 10.36, 11.2, 14.76, 15.7 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Black, White
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 18, 22
- Recommended Max. Wire Size (AWG)
- 16, 20
- Recommended Min. Wire Size (mm²)
- 22.0 mm²
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- In-line plug
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
