Global icon

DX*M Series

1.27mm Pitch High Density I/O Connectors


Features

1.27mm pitch High Density I/O connector


1. 1.27mm (0.050") contact spacing conserves valuable board space and permits ultra-high density designs.

2. Bellows contacts create smooth and precise mating and unmating.

3. Unique shell design assures first make/last break grounding and overall noise protection.

4. IDC termination allows quick and low cost termination to AWG #28 wires.

5. Backshell and receptacle shell are made of diecast zinc alloy or stainless steel to reduce the penetration of external EMI noise.

6. Ferrite added to DX Right Angle Dip Type for EMI Protection is available.

7. Overmold backshell provided for ESD protection is available in 'One-Touch' locking and 'Screw' locking.

8. Termination methods and available in IDC, Solodering, Right Angle Dip, Straight Dip and SMT.


 

  • Connector Type
  • Plug, Receptacle
  • Parts
  • Cover case
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
  • 48 hours h
  • Mating/Unmating Cycles
  • 1000
  • Number of Positions
  • 14, 20, 26, 36, 50, 68, 80, 100
  • Remarks on Number of Positions
  • Contact Pitch
  • 1.27 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Screw, Latch-lock
  • Rated Current
  • 0.5 A
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
  • Straight, Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Soldering, IDC
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
  • Unit, Cover case

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.