Global icon

FH26 시리즈

0.3mm Pitch, Height 1.0mm Bottom Contact, Front Flip


특징

0.3 mm Pitch, 1.0 mm Height FPC Connector

1. Low-profile 0.3 mm pitch FPC connector
2. Easy PCB Mounting
3. Fully molded structure aids PCB layout
4. Rotating one-touch ZIF mechanism
5. Easy FPC insertion
6. FPC. Accepts standard 0.2 mm thick FPC
7. Supports automatic pick-n-place mounting
8. Halogen-free
9. 500pcs per reel packing option available (For trial production)


FPC/FFC Connector Select Map

FPC FFC Connector Select Map

Hirose provides a wide variety of FPC connectors (FPC/FFC connectors), including low profile, narrow pitch and robust variations. Use this web page to find your ideal connector based on size, transmission standard or product features.

  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.6 mm
  • Connector Length
  • 5.4, 6.0, 6.6, 7.2, 7.8, 8.4, 9.0, 9.6, 10.2, 10.8, 11.4, 12.0, 12.6, 13.2, 13.8, 15.0, 16.8, 18.0, 18.6, 19.8, 22.8 mm
  • Connector Height
  • 1.0 mm
  • Connector Width
  • 3.2, 3.5 mm
  • Contact Orientation
  • Bottom
  • ZIF/Non-ZIF/LIF
  • ZIF
  • Recommended FFC/FPC
  • FPC
  • FPC/FFC Insertion Direction
  • Horizontal
  • Applicable FPC Cable Thickness (mm)
  • Depth dimension (mm) actuator OPEN state
  • Depth dimension (mm) actuator CLOSE state
  • Actuator method
  • Front
  • Number of Positions
  • 13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35, 37, 39, 41, 45, 51, 55, 57, 61, 71
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.3 mm
  • Number of Rows (Lead/PCB Side)
  • 2
  • Performance Characteristics
  • Transmission Rate
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 30.0 V
  • Rated Voltage (DC) other
  • Rated Current
  • 0.2 A
  • Rated Current other
  • Connector Type Details

주요 사용/ 제품 범주

커넥터리스트 (표준 테이블, 2D도면, 3D, 에이전트재고)

차재 용도 등의 높은 신뢰성이 요구되는 기기 적용에 대한 검토 시에는 당사로 문의바랍니다.