-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FH33 Series
0.4 / 0.5mm Pitch, Height 1.2mm Bottom Contact, Front Flip
Features
0.4mm,0.5mm,1mm Pitch, 1.2mm above the board, Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors
1. Low-profile, small PCB mounting area
2. Various contact pitch (0.4mm, 0.5mm, 1mm pitch) available
3. Increased FPC/FFC retention force
4. Conductive traces on the PCB can run under the connector
5. One finger operation of the actuator
6. Easy FPC insertion and reliable electrical connection
7. Accepts standard FPC thickness
8. Board placement with automatic equipment
9. Halogen-free*(FH33J Series)
*As defined by IEC61249-2-21
10. 500pcs per reel packing option available (For trial production)
- Connector Type
- Receptacle
- Mounting Pitch
- 0.4, 0.5, 1.0 mm
- Connector Length
- 4.0, 5.0, 6.5, 7.0, 8.0, 8.3, 9.0, 10.0, 11.0, 12.0, 15.0, 16.0, 17.0, 20.0, 22.0, 24.5, 27.9 mm
- Connector Height
- 1.2 mm
- Connector Width
- 3.0, 3.5 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- Depth dimension (mm) actuator OPEN state
- Depth dimension (mm) actuator CLOSE state
- Actuator method
- Front
- Number of Positions
- 4, 6, 9, 10, 12, 14, 16, 18, 20, 26, 28, 30, 36, 40, 45, 65
- Remarks on Number of Positions
- Contact Pitch
- 0.4, 0.5, 1.0 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 40.0, 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 40.0, 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.4, 0.5 A
- Rated Current other
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.