

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FH52 Series
0.5mm/1.0mm Pitch, 2.0mm Height, FPC/FFC ZIF Connectors
Features
0.5mm and 1mm Pitch, 2mm Height, FPC/FFC ZIF Connectors
1. Highly reliable connection and robust structure
2. Product variations capable of meeting a range of needs
3. Simplified operations
4. Increased retention force
5. Accepts standard 0.3mm thick FPC/FFC
6. Fully molded structure aids PCB layout
7. Halogen-free
8. Supports automatic pick-n-place mounting
9. 500pcs per reel packing option available (For trial production)
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5, 1.0 mm
- Connector Length
- 7.3, 8.1, 8.3, 9.1, 9.3, 9.8, 10.1, 10.3, 11.8, 13.3, 14.3, 15.1, 15.3, 16.1, 16.3, 16.8, 17.1, 17.3, 18.1, 18.3, 19.3, 20.1, 20.3, 21.1, 24.3, 25.3, 26.8, 27.6, 29.3, 30.1, 34.3, 35.1, 36.3, 38.3 mm
- Connector Height
- 2.0 mm
- Connector Width
- 5.0, 5.7 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Actuator Position
- Front
- Number of Positions
- 4, 5, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
- Remarks on Number of Positions
- Contact Pitch
- 0.5, 1.0 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Rated Current
- 0.5 A
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.