-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FH52K Series Recommended
0.5/1mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible
Features
0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector
1. 125℃ heat resistant connector to satisfy sever automotive requirements
2. Robust lock structure with unique contact design
3. Increased FPC/FFC retention force with tabs
4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
5. Board area under the connector is available for PCB patterning
6. Compatible with automatic mounting
7. RoHS compliant, Halogen-free product
8. 500pcs per reel packing option available (For trial production)
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5, 1.0 mm
- Connector Length
- 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
- Connector Height
- 2.0 mm
- Connector Width
- 5.7 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 5.7 mm
- Depth dimension (mm) actuator CLOSE state
- 5.7 mm
- Actuator method
- Front
- Number of Positions
- 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
- Remarks on Number of Positions
- Contact Pitch
- 0.5, 1.0 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
- Transmission Rate
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

