FJ Series Recommended
Compact Optical Fiber In-Line Connector for Internal Connection (FJ-L)
Features
Compact Optical Fiber In-Line Connector for Internal Connection (FJ-L)
1. Space- Saving
2. Can tie with wires.
3. Easy Mating with Bayonet Lock Design
4. Standard LC Connector Ferrules
5. Easy Assembly
Specifications
- Connector Type
- Plug, Jack
- Parts
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No, Yes
- Cable Length
- 100 mm
- Recommended Optical Fiber
- MM-50/125,
- Fiber Material
- Silica glass
- Ferrule Shape
- Multi-mode
- Operating Wavelength
- Mating/Unmating Cycles
- 50
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.