

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FX2B Series Recommended
1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
Features
1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
Wire-to-Board Type
(1) Positive lock with easy operation
(2) Applicable cable/ 28 AWG
Specifications
FUNCTION CHART- Connector Type
- Socket, Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 20, 32, 40, 52, 60, 68, 80, 100
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.27 mm
- Contact Pitch
- 1.27 mm
- Connector Length
- 18.05, 25.67, 27.83, 30.33, 30.75, 35.45, 37.95, 38.37, 40.53, 43.03, 43.45, 48.15, 48.53, 50.65, 53.23, 55.73, 56.15, 58.31, 60.81, 65.93, 68.43, 68.85, 78.63, 81.13 mm
- Connector Width
- 7.0, 15.0 mm
- Connector Height
- 7.5, 8.75, 12.5, 19.1 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Yes
- Recommended PCB Thickness
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.