

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FX30 Series Recommended
[FunctionMAX™]13-25A, Position Misalignment Absorption, Power Supply for Board to Board
Features
[FunctionMAX™]
13-25A Compatible, Position Misalignment Absorption Power Supply Connector for PCB Connections
1. Contact Pitch: 3.81mm, 7.62mm
2. Current Capacity: 13-25A/pin
3. Connection Type: Parallel, Coplanar, Right Angle
4. No. of Pos.: 2 / 3 / 4 / 5pos.
5. Position Misalignment Absorption Range:±0.3 mm
6. Effective Mating Length: 2mm
7. Multi-point Contact Design
8. Low Insertion / Extraction Force
9. Robustness
10. Large Guide For Superior Mating Ability
11. Protected mating face design
12. UL, C-UL and TÜV certified.
Specifications
- Connector Type
- Receptacle, Header
- Parts
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 3.81, 7.62 mm
- Mounting Pitch
- 3.81, 7.62 mm
- Tab Width (mm)
- Mated Height (Min.)
- 20.0, 25.0, 30.0 mm
- Mated Height (Max.)
- 20.0, 25.0, 30.0 mm
- Mated Height (STEP)
- 20.0, 25.0, 30.0 mm
- Number of Positions
- 2, 3, 4, 5
- Remarks on Number of Positions
- Floating Design
- Mating/Unmating Cycles
- 100
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle
- Contact Plating
- Gold
- Rated Current
- 20.0, 22.0, 23.0, 24.0, 25.0 A
- Rated Voltage (AC)
- AC 250.0, 600.0 V
- Rated Voltage (DC)
- DC 250.0, 600.0 V
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Simulation Model (IBIS) FX30B-coplanar - English [FX30_SimulationModel_IBIS_D49777_en.zip: 62 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX30B-H20mm - English [FX30_SimulationModel_IBIS_D49778_en.zip: 50 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX30B-H25mm - English [FX30_SimulationModel_IBIS_D49779_en.zip: 51 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX30B-H30mm - English [FX30_SimulationModel_IBIS_D49780_en.zip: 52 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX30B-right angle a (P-DSA20 & S-DS) - English [FX30_SimulationModel_IBIS_D49781_en.zip: 56 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX30B-right angle b (P-DS & S-DSA) - English [FX30_SimulationModel_IBIS_D49782_en.zip: 54 KB] * Member registration is required.* Only for members