-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
GT17 Series
Automotive 2.0mm Pitch Shielded Connector for Network and High-Speed Communication
Features
Automotive 2.0mm Pitch Shielded Connector for Network and
High-Speed Communication
1. All-Surface Shielded Design
2. Ideal for use as automotive shielded connector.
3. Highly reliable, robust lock design prevents accidental plug release
Specifications
- Connector Type
- Header, Plug, Receptacle, Jack, Contact, Others
- Parts
- Housing, Insulator, Retainer, Outer terminal, Shield plate, Center terminal
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 6, 8, 10
- Rated Current
- 1.0, 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.0 mm
- Contact Pitch
- 2.0 mm
- Connector Length
- 1.45, 7.45, 8.3, 8.45, 9.15, 9.2, 9.3, 9.45, 10.2, 10.3, 11.15, 11.2, 11.45, 12.3, 12.45, 13.15, 13.2, 13.3, 14.2, 14.6, 15.7, 17.2, 18.2, 19.4, 20.3, 20.8, 20.9, 21.15, 22.0, 23.4, 23.8, 24.0, 37.5 mm
- Connector Width
- 10.35, 12.6, 14.0, 14.35, 14.5, 14.6, 15.6, 16.5, 16.6, 16.9, 17.0, 18.0, 19.2, 21.5, 22.0, 23.2, 26.7, 33.65, 33.85, 34.0, 36.0, 37.0, 38.5, 38.6, 40.0, 40.3, 47.35, 48.45 mm
- Connector Height
- 2.1, 6.0, 6.5, 7.9, 8.0, 8.15, 8.9, 9.0, 9.3, 10.0, 10.15, 11.35, 13.2, 13.3, 14.3, 14.6, 15.0, 15.7, 16.5, 16.6, 17.2, 18.0, 19.8, 20.6, 20.7, 21.4, 22.5, 24.05, 26.6, 27.0 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Lock-pin, Soldering
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Black, Dark gray, Light gray
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire, Shielded cable
- Recommended Min. Wire Size (AWG)
- 22, 28, 30
- Recommended Max. Wire Size (AWG)
- 20, 24, 26
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40, -30 ℃
- Panel Mounting Style
- Screw
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- Housing, Retainer, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [GT17_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members