-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
GT32 Series Recommended
Automotive Shielded Connectors for High Speed Transmission
Features
Automotive shielded connectors for network and high-speed transmission
1. Full shielded structure
2. Suitable for in-vehicle shielded connectors
4pos.
1. Industry's Smallest Shielded 4pos. Connector
2. Enhanced Shield Design for Video Applications
3. Multi-port Receptacles, plus High Density Mounting
10, 19pos.
1. High Speed Transmission
2. Satisfies Various Automotive Evaluation Requirements
3. Positive Lock Design with a Clear Tactile Click
4. Reliable Two-point Contact Design
5. Strengthen EMI Measures
6. THR (Through-Hole-Reflow) *Excluding 10 and 19pos. straight receptacles (THT)
- Connector Type
- Header, Plug, Jack, Contact
- Parts
- Housing, Outer terminal, Shield cover, Shield plate
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 4, 10, 19
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1, 2
- Mounting Pitch
- 0.75, 1.5 mm
- Contact Pitch
- 1.5 mm
- Connector Length
- 1.0, 5.15, 5.2, 5.95, 7.8, 7.85, 8.25, 8.35, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65 mm
- Connector Width
- 4.9, 6.1, 6.4, 7.1, 9.85, 10.35, 10.65, 12.32, 12.5, 12.55, 12.82, 13.5, 13.7, 15.73, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 37.7, 41.45 mm
- Connector Height
- 1.3, 1.325, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 11.0, 11.2, 12.3, 12.73, 13.3, 13.85, 17.3, 17.75 mm
- Mounting Style
- SMT, THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Screw
- Staggered Lead
- No, Yes
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- Housing Color
- Green, Black, Blue, Dark gray, Gray, Light gray, Brown
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Shielded cable
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- Housing, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Assembly Information
Other
- Harness Manufacturer Partner List - English [GT32_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members
