- 
			Category
			
- 
										I/O Connectors
										
List of useful search tools
    
     - 
										Standard Products
										
										
List of useful search tools
    
     - 
										Wire-to-Board
										
										
List of useful search tools
    
     - 
										Board-to-Board, Board-to-FPC
										
 - 
										FPC/FFC Connectors
										
										
List of useful search tools
    
     - 
										RF/Coaxial
										
										
List of useful search tools
    
     - 
										Fiber Optic Connectors
										
										
List of useful search tools
    
     - 
										Modular Connectors / Ethernet Connectors
										
										
List of useful search tools
    
     - 
										Wire-to-Wire
										
										
List of useful search tools
    
     - 
										IC Card/IC Socket
										
										
List of useful search tools
    
     - 
										Card Edge Connectors
										
										
List of useful search tools
    
     - 
										Automotive Connectors
										
										
List of useful search tools
    
     - 
										Power Connectors
										
										
List of useful search tools
    
     - 
										High Speed Connectors
										
										
List of useful search tools
    
     - 
										Sealed connector
										
										
List of useful search tools
    
     
 - 
										I/O Connectors
										
 - 
			Applications
			
- Consumer
 - 
									Smartphone & Wearable
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Smart Appliances
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									PC & Tablet
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Consumer Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Automotive
 - 
									Autonomous Car
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Powertrain (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Infotainment (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Connected Cars
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Automotive Lighting
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Industrial Machinery
 - 
									Smart Grid
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Industrial Automation
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Robots
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Medical
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Telecommunications/Networking
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Data Centers
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Rail/Commercial Vehicles
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Industrial Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Office Automation
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 
 
	        
GT8E Series
2.0mm Pitch, Wire-to-Board, Wire-to-Wire Connector
Features
2.0mm Pitch, Wire-to-Board, Wire-to-Wire Connector
1.Use of an formed dimple construction at the contact portion, serves to prevent oxidation of the contact portion.
2.Design prevents mis-insertions.
3.Stress resisting design.
4.SMT type pin header with pin-in-hole type metal fittings improves PCB retention. High PCB retention force.
					Specifications
				- Connector Type
 - Header, Plug, Jack, Contact
 - Parts
 - Cable Assembly
 - No
 - Industry Standard
 - Safety Standards
 - Number of Positions
 - 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 20, 24
 - Rated Current
 - 1.0 A
 - Rated Current other
 - Rated Voltage (AC)
 - AC 250.0 V
 - Rated Voltage (AC) other
 - Rated Voltage (DC)
 - Rated Voltage (DC) other
 - Number of Rows (Interface)
 - 1, 2
 - Mounting Pitch
 - 2.0 mm
 - Contact Pitch
 - 2.0 mm
 - Connector Length
 - 7.1, 7.9, 8.6, 10.55, 12.0, 12.6, 12.9, 13.0, 13.7, 14.4, 14.6, 15.6, 16.6, 17.8, 18.4, 18.55, 18.8, 19.4, 20.6, 21.4, 21.85, 22.4, 23.3, 24.6, 25.3, 26.4, 27.25, 27.45, 28.4, 28.6, 30.0, 30.2, 31.25, 34.0, 34.2, 35.3, 36.4, 36.45 mm
 - Connector Width
 - 9.5, 9.95, 10.0, 11.0, 11.1, 21.8 mm
 - Connector Height
 - 5.7, 6.0, 6.9, 7.0, 7.6, 9.83, 10.0, 10.23, 11.95, 12.0, 12.1 mm
 - Mounting Style
 - SMT, THT
 - Mounting Side
 - PCB Stabilizing Feature
 - Soldering
 - Staggered Lead
 - No
 - Recommended PCB Thickness
 - Connector Orientation
 - Straight, Right angle
 - Mating/Unmating Cycles
 - 30
 - Contact Plating
 - Gold, Tin
 - Plating Thickness
 - 1.0 μm
 - Housing Color
 - Black
 - Wire Termination Method
 - Crimping
 - Recommended Wire Type
 - Recommended Min. Wire Size (AWG)
 - 20, 22, 28
 - Recommended Max. Wire Size (AWG)
 - 20, 24, 28
 - Recommended Min. Wire Size (mm²)
 - Recommended Max. Wire Size (mm²)
 - Applicable FPC Cable Thickness (mm)
 - Operating Temperature Max.
 - 105 ℃
 - Operating Temperature Min.
 - -40 ℃
 - Panel Mounting Style
 - Mounting direction
 - Floating Range(XY)(mm)
 - Effective Mating Length(Z)(mm)
 - Connector Type Details
 - Housing
 
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.