HD Series
Solder Type D-Subminiature Connectors
Features
Solder Type D-subminiature Connector
1. Compact and sturdy due to metal shell.2. Large solder cup enables use of wire up to 20AWG
3. Glass filled P.B.T. resin insulator offers excellent resistance to heat and chemicals
Specifications
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- D-sub
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- 9, 15, 25, 37, 50
- Remarks on Number of Positions
- Contact Pitch
- 2.74, 2.76 mm
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 3.0, 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 350.0, 400.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 490.0, 560.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Soldering
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Unit
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.