HMU Series
MU Type Fiber Optic Connectors
Features
MU Type Fiber Optic Connectors
1. IEC, JIS standard compliant and intermateability test certified.
Comply with JIS C 5983 (F14 type fiber optic connectors) and IEC 61754-6.
MU intermate test by NTT certified connector.
2. Flame resistant
Satisfies flammability rating UL94V-0
3. Backplane
MU Backplane connector has a self-holding mechanism which does not transfer any force on the back panel when
both side of connector assemblies are fully connected. Back panel side connectors can be removed or inserted
even both sides are mated.
4. Wide Variety of adapter type
5. Simplified plugs and Receptacles
Extremely small size (only 13.75mm Plug length). MU simplified plug is designed for equipments inside connection.
1. IEC, JIS standard compliant and intermateability test certified.
Comply with JIS C 5983 (F14 type fiber optic connectors) and IEC 61754-6.
MU intermate test by NTT certified connector.
2. Flame resistant
Satisfies flammability rating UL94V-0
3. Backplane
MU Backplane connector has a self-holding mechanism which does not transfer any force on the back panel when
both side of connector assemblies are fully connected. Back panel side connectors can be removed or inserted
even both sides are mated.
4. Wide Variety of adapter type
5. Simplified plugs and Receptacles
Extremely small size (only 13.75mm Plug length). MU simplified plug is designed for equipments inside connection.
Specifications
- Connector Type
- Plug, Ferrule, Accessory
- Parts
- Sleeve holder
- Panel Mounting Style
- Generic Type
- MU
- Industry Standard
- JIS, IEC
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No, Yes
- Cable Length
- 200 mm
- Recommended Optical Fiber
- MM-50/125
- Fiber Material
- Silica glass
- Ferrule Shape
- Single-mode
- Operating Wavelength
- 1310 nm
- Mating/Unmating Cycles
- 200, 500, 1000
- Number of Positions
- 1
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- White
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.